Reglerventiler

Benefits

Calipers

Extremt noggrann reglering

Multiple arrows icon

Brett urval av lösningar

Robust design

Overview

Comprehensive selection of control valves to meet every application.

Self-acting temperature control.

Self-acting pressure control.

Piston actuated.

Ball valves.

Globe valves.

Spira-trol Control Valve Maintenance

Broschyrer

document language reference number download
Controls and Instrumentation - An Introduction English SB-GCM-25 Download PDF
Spira-trol General service control valves English SB-S24-45 Download PDF

Teknisk Information

document language reference number download
'C' Series Valve Options English TI-F12-23 Download PDF
'C' Series Valve Spares English TI-F12-22 Download PDF
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 Download PDF
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 Download PDF
CE63 1" (DN25) to 4" (DN100) Stainless Steel Cage Design, Two-Port Control Valves English TI-F12-34 Download PDF
CE63 5" (DN125) to 8" (DN200) Stainless Steel Cage Design, Two-Port Control Valves English TI-F12-33 Download PDF
CE83 1" (DN25) to 4" (DN100) Alloy Steel Cage Design, Two-Port Control Valves English TI-F12-20 Download PDF
CE83 5" (DN125) to 8" (DN200) Alloy Steel Cage Design, Two-Port Control Valve English TI-F12-25 Download PDF
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 Download PDF
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 Download PDF
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 Download PDF
PM6 Stainless Steel Piston Actuated Modulating Control Valve English TI-P373-17 Download PDF
QLM and QLD Series Three-port Control Valves English TI-P359-14 Download PDF
STERI-TROL Clean Service "S" series Two-port and Three-port Control Valves DN15 (1/2") to DN100 (4") English TI-P183-02 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF
Temperature Control Ancillaries English TI-P033-01 Download PDF
Tillbehör för temperaturregleringssystem Swedish TI-P033-01 Download PDF

Installation & Underhålls Instruktioner

document language reference number download
'C' Series Control Valves English IM-F12-31 Download PDF
Addendum to S24-42 SPIRA-TROL K and L Series Two Port Control Valves English IM-S24-54 Download PDF
DN15 till DN100 QL43D, QL43M, QL73D och QL73MReglerventiler Swedish IM-P359-01 Download PDF
PM6 Stainless Steel Piston Actuated Modulating Control Valves English IM-P373-18 Download PDF
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 Download PDF
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 Download PDF
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 Download PDF
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 Download PDF