Strainers and Filters

Overview

High efficiency steam strainers & filters for better quality steam.

Designed to remove solid particles from the steam supply.

Reduce levels of contamination.

Maintain quality of end product. 

Product Brochure

Title

Pipeline Ancillaries Overview

language

English

reference number

SB-GST-41

Download

Download PDF

Technical Documentation

document language reference number download
CSF16 and CSF16T Stainless Steel Sterile Air Filters English TI-P185-11 Download PDF
CSF16 and CSF16T Stainless Steel Sterile Steam Filters English TI-P185-01 Download PDF
Fig 12 SG Iron Strainer English TI-P163-01 Download PDF
Fig 16HP Stainless Steel Strainer English TI-P169-08 Download PDF
Fig 18HP Alloy Steel Strainer English TI-P162-03 Download PDF
Fig 33 Cast Iron Strainer English TI-S60-03 Download PDF
Fig 34 Carbon Steel Strainer - ASTM Material English TI-P064-02 Download PDF
Fig 34 Carbon Steel Strainer - EN Material English TI-P064-01 Download PDF
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") English TI-P168-07 Download PDF
Fig 34HP Carbon Steel Strainer English TI-P168-01 Download PDF
Fig 36 Austenitic Stainless Steel Strainer English TI-P160-02 Download PDF
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material English TI-P160-04 Download PDF
Fig 3616 Austenitic Stainless Steel Strainer - DIN Material English TI-P160-05 Download PDF
Fig 36HP Stainless Steel Strainer English TI-P160-11 Download PDF
Fig 37 SG Iron Strainer English TI-P081-01 Download PDF
Fig 3716 SG Iron Strainer - DIN Material English TI-P081-03 Download PDF
Fig B34 Carbon Steel 'T' Type or Basket Type Strainers English TI-P168-04 Download PDF
Fig B36 Stainless Steel 'T' Type or Basket Type Strainers English TI-P161-01 Download PDF
Pressure Drop Information (Resistance to Flow of Water) for Strainers English TI-S60-21 Download PDF
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers English TI-P169-06 Download PDF

Installation Documentation

document language reference number download
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P185-02 Download PDF
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers English IM-S26-01 Download PDF
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers English IM-S60-17 Download PDF
Fig 18HP Butt Weld Strainer English IM-P162-04 Download PDF
Fig B34 and Fig B36 'T' Type or Basket Type Strainers English IM-S60-24 Download PDF