Turbine Flowmeters

Benefits

target icon

Highly Accurate

Clock icon

Quick and Easy Installation

Overview

The Turbine flowmeters for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation.

Typical savings compared to full-bore flowmeters: 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.

Suitable for installation and servicing under full flow conditions.

Delivers accurate measurements for excellent energy management. 

Outstanding for low flowrate and wide turndown applications. 

Process pressure. 

Turbine flowmeter

Product Brochure

Title

RIM20 Insertion Rotor Flowmeter

language

English

reference number

SB-P198-06

Download

Download PDF

Technical Documentation

Title

RIM20 Insertion Rotor Flowmeter

language

English

reference number

TI-P198-04

Download

Download PDF

Installation Documentation

Title

RIM20 Rotor Insertion Flowmeter

language

English

reference number

IM-P198-05

Download

Download PDF